(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Cylinder Deadlock, C-1117

Stainless Steel Cylinder Deadlock, C-1117
  • Volume Discount

•Main Body Length (mm): 78
•Main Body Width (mm): 42
•Depth (mm): 27
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1117-2A
C-1117-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Key detachment point Product Code
1 Piece(s)Available

8 Days or more

One point21557
1 Piece(s)Available

8 Days or more

Two points21558

Loading...

  1. 1

Basic Information

Key W01388 Main body length(mm) 78 Main Body Width(mm) 42
Depth(mm) 27 Material Cold rolled stainless steel plate Surface Finish Hair line finish

Additional Products in this Category

Tech Support