(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plane Latch, C-866

Plane Latch, C-866
  • Volume Discount

•Main Body Length (mm): 57
•Main Body Width (mm): 41
•Depth (mm): 13.2
•Plate Thickness: 1.3
•Material: Aluminum Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-866-2A
C-866-2B
Part NumberMinimum order quantityVolume DiscountDays to Ship Lever shape Product Code
1 Piece(s)Available

8 Days or more

Arc type21473
1 Piece(s)Available

8 Days or more

Straight Type23047

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 57 Main Body Width(mm) 41
Depth(mm) 13.2 Plate Thickness 1.3 Material Aluminum Alloy
Surface Finish Coating of silver saint

Additional Products in this Category

Tech Support