(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

One-Touch Latch Handle A-123

One-Touch Latch Handle A-123
  • Volume Discount

•Main Body Length (mm): 117
•Main Body Width (mm): 35
•Depth (mm): 27.5
•Plate Thickness: 2.3
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-123-2-L
A-123-2-L-TAK60
A-123-2-R
A-123-2-R-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Key Product Code
1 Piece(s)Available

12 Days or more

For Left Side020002692
1 Piece(s)Available

12 Days or more

For Left SideTAK6004085
1 Piece(s)Available

12 Days or more

For Right Side020001680
1 Piece(s)Available

12 Days or more

For Right SideTAK6004086

Loading...

  1. 1

Basic Information

Main body length(mm) 117 Main Body Width(mm) 35 Depth(mm) 27.5
Plate Thickness 2.3 Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support