(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plastic Flush Handle, AP-252

Latch Type Plastic Flush Handle, AP-252
  • Volume Discount

•Main Body Length (mm): 74
•Main Body Width (mm): 74
•Depth (mm): 34.5
•Plate Thickness: 3
•Material: ABS Resin

PDF

Part Number

Configured Part Number is shown.

AP-252

 
Part Number
AP-252
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 74 Main Body Width(mm) 74
Depth(mm) 34.5 Plate Thickness 3 Material ABS Resin
Surface Finish No Collar Gray Product Code 01437

Please check the type/dimensions/specifications of the part AP-252 in the Latch Type Plastic Flush Handle, AP-252 series.

Additional Products in this Category

Tech Support