(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Cover Latch AP-846

Plastic Cover Latch AP-846
  • Volume Discount

•Main Body Length (mm): 70
•Main Body Width (mm): 94
•Plate Thickness: 1.2~2.3mm
•Material: Main body: Polyacetal/Spring: 304 Stainless Steel
•Surface Finish: Emboss (design)

PDF

Part Number

Configured Part Number is shown.

AP-846-1-BLACK

 
Part Number
AP-846-1-BLACK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 70 Main Body Width(mm) 94 Plate Thickness 1.2~2.3mm
Material Main body: Polyacetal/Spring: 304 Stainless Steel Surface Finish Emboss (design) Collar Black
Types Handle body Product Code 04493 Note For the receiving part, use φ8 round bar.

Please check the type/dimensions/specifications of the part AP-846-1-BLACK in the Plastic Cover Latch AP-846 series.

Additional Products in this Category

Tech Support