(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Latch Type Plane Handle, A-510

Latch Type Plane Handle, A-510
  • Volume Discount

•Material: Aluminum Alloy
•Surface Finish: Satin Nickel Chrome Plating
•Key: 0200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-510-1-1-L
A-510-1-1-R
A-510-2-1-L
A-510-2-1-R
A-510-3-1-L
A-510-3-1-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

12 Days or more

For Left Side91.51757201797
1 Piece(s)Available

12 Days or more

For Right Side91.51757201798
1 Piece(s)Available

18 Days or more

For Left Side71.51666901799
1 Piece(s)Available

12 Days or more

For Right Side71.51666901800
1 Piece(s)Available

16 Days or more

For Left Side69134.56701801
1 Piece(s)Available

12 Days or more

For Right Side69134.56701802

Loading...

  1. 1

Basic Information

Key 0200 Material Aluminum Alloy Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support