(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plane Handle A-252

Latch Type Plane Handle A-252
  • Volume Discount

•Main Body Length (mm): 74
•Main Body Width (mm): 74
•Depth (mm): 34.5
•Plate Thickness: 3
•Material: Aluminum Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-252-1
A-252-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSKey Product Code
1 Piece(s)Available

8 Days or more

-40002027
1 Piece(s)Available

8 Days or more

10No Key01436

Loading...

  1. 1

Basic Information

Main body length(mm) 74 Main Body Width(mm) 74 Depth(mm) 34.5
Plate Thickness 3 Material Aluminum Alloy Surface Finish Coating of silver saint
Collar Silver

Additional Products in this Category

Tech Support