(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic One-Touch Panel Fastener, CP-420-MD

Plastic One-Touch Panel Fastener, CP-420-MD
  • Volume Discount

•Main Body Length (mm): 36.5
•Main Body Width (mm): 21
•Depth (mm): 22
•Material: ABS alloy, etc.
•Product Code: 24326

PDF

Part Number

Configured Part Number is shown.

CP-420-MD

 
Part Number
CP-420-MD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 36.5 Main Body Width(mm) 21 Depth(mm) 22
Material ABS alloy, etc. Surface Finish No Product Code 24326

Please check the type/dimensions/specifications of the part CP-420-MD in the Plastic One-Touch Panel Fastener, CP-420-MD series.

Additional Products in this Category

Tech Support