(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hatch Lock, C-368

Hatch Lock, C-368
  • Volume Discount

•Main Body Length (mm): 80
•Main Body Width (mm): 36
•Depth (mm): 51.3
•Material: Polyamide
•Collar: Ivory

PDF

Part Number

Configured Part Number is shown.

C-368

 
Part Number
C-368
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 80 Main Body Width(mm) 36
Depth(mm) 51.3 Material Polyamide Surface Finish No
Collar Ivory Product Code 22241

Please check the type/dimensions/specifications of the part C-368 in the Hatch Lock, C-368 series.

Additional Products in this Category

Tech Support