(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Flush Latch, C-1204

Stainless Steel Flush Latch, C-1204
  • Volume Discount

•Main Body Length (mm): 70
•Main Body Width (mm): 41
•Depth (mm): 13
•Material: Cold rolled stainless steel plate
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1204

 
Part Number
C-1204
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 70 Main Body Width(mm) 41 Depth(mm) 13
Material Cold rolled stainless steel plate Surface Finish Hair line finish Product Code 20894

Please check the type/dimensions/specifications of the part C-1204 in the Stainless Steel Flush Latch, C-1204 series.

Additional Products in this Category

Tech Support