(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Handle, C-1415-H

Stainless Steel Handle, C-1415-H
  • Volume Discount

•Application: C-1415 dedicated handle
•Main Body Length (mm): 100
•Depth (mm): 80
•Material: Stainless Steel Casting
•Surface Finish: Hair line finish

PDF

Part Number

Configured Part Number is shown.

C-1415-H

 
Part Number
C-1415-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application C-1415 dedicated handle Main body length(mm) 100 Depth(mm) 80
Material Stainless Steel Casting Surface Finish Hair line finish Product Code 22924

Please check the type/dimensions/specifications of the part C-1415-H in the Stainless Steel Handle, C-1415-H series.

Additional Products in this Category

Tech Support