(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Type Plane Handle, A-542

Latch Type Plane Handle, A-542
  • Volume Discount

•Material: Zinc Alloy
•Surface Finish: Satin Nickel Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-542-3-R
A-542-4-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Right and Left Key Main body length
(mm)
Main Body Width
(mm)
Depth
(mm)
Product Code
1 Piece(s)Available

8 Days or more

For Right Side02001067655.501814
1 Piece(s)Available

12 Days or more

For Left SideNo Key935631.501815

Loading...

  1. 1

Basic Information

Material Zinc Alloy Surface Finish Satin Nickel Chrome Plating

Additional Products in this Category

Tech Support