(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strike Plate FA-603S Safety Handle for Sealing, FA-603

Strike Plate FA-603S Safety Handle for Sealing, FA-603
  • Volume Discount

•Application: For small door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Full Length (mm): 50
•Overall width (mm): 66
•Type: Strike Plate for FA-603
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-603S-1
FA-603S-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Full height
(mm)
Offset Height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

420~560017
1 Piece(s)Available

12 Days or more

8540~6060018

Loading...

  1. 1

Basic Information

Application For small door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Strike Plate for FA-603 Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 50 Overall width(mm) 66

Additional Products in this Category

Tech Support