(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Airtight Handle FA-118

Airtight Handle FA-118
  • Volume Discount

•Application: Ship, Kitchen equipment, Medical equipment, Environment equipment
•Accessory: Strike Plate
•Type: Handle body
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating (MZCr)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-118-1
FA-118-2
FA-118-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1601005260323
1 Piece(s)Available

8 Days or more

130544460202
1 Piece(s)Available

8 Days or more

10544.53260324

Loading...

  1. 1

Basic Information

Application Ship, Kitchen equipment, Medical equipment, Environment equipment Types Handle body Material Zinc Alloy
Finish Satin Nickel Chrome Plating (MZCr) Accessory Strike Plate

Additional Products in this Category

Tech Support