(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Handle A-120-2

Lock Handle A-120-2
  • Volume Discount

•Full Length (mm): 90
•Overall width (mm): 3
•Full Height (mm): 50
•Plate Thickness (mm): Up to 8
•O.D. (mm): 28

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-120-2
A-120-2-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Material Finish Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Applicable Knobs Product Code Note
1 Piece(s)Available

12 Days or more

-Small Distribution Switchboard, Control PanelLock main bodyZinc Alloy (ZDC)Chrome Plating (MZCr)Left/Right Combination Type---Up to 828A-120-2-H00258The clasp is sold separately
1 Piece(s)Available

12 Days or more

10A-120-2Handle keyCold rolled steel plate (SPCC)Chrome plating (MFCr)-90350---00259-

Loading...

  1. 1

Additional Products in this Category

Tech Support