(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Square-Shaped Handle A-1138

Stainless Steel Square-Shaped Handle A-1138
  • Volume Discount

•Application: Cubicle, Switchboard
•Full Length (mm): 155
•Overall width (mm): 40
•Full Height (mm): 86
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-1138-1-1
A-1138-1-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Product Code
1 Piece(s)Available

12 Days or more

200200994
1 Piece(s)Available

8 Days or more

No Key00995

Loading...

  1. 1

Basic Information

Application Cubicle, Switchboard Types Handle body Material Stainless Steel Plate (304 Stainless Steel)
Finish Hair line finish Selfishly Left/Right Combination Type Full Length(mm) 155
Overall width(mm) 40 Full height(mm) 86 Note The clasp is sold separately

Additional Products in this Category

Tech Support