(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Color Lock Handle A-312

Waterproof Color Lock Handle A-312
  • Volume Discount

•Accessory: Large Nut, Screw Set
•Color: Silver metallic
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-312-1
A-312-1-H
A-312-2
A-312-2-H
A-312-3
A-312-3-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Types Material Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note
1 Piece(s)Available

8 Days or more

Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic resin paint (Silver metallic)Silver metallicLeft/Right Combination Type---Up to 7.562Large Nut, Screw SetA-312-1-H00595The clasp is sold separately
1 Piece(s)Available

8 Days or more

A-312-1, A-312-CY-1, A-1312-1(HL-60)Handle keyAluminum Alloy (ADC)Satin nickel plating--1253443----00597-
1 Piece(s)Available

8 Days or more

Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic resin paint (Silver metallic)Silver metallicLeft/Right Combination Type---Up to 644Large Nut, Screw SetA-312-2-H00598The clasp is sold separately
1 Piece(s)Available

8 Days or more

A-312-2, A-312-CY-2, A-1312-2(HL-40)Handle keyAluminum Alloy (ADC)Satin nickel plating--1102637.5----00600-
1 Piece(s)Available

18 Days or more

Outdoor cubicle, SwitchboardMain BodyZinc Alloy (ZDC)Acrylic resin paint (Silver metallic)Silver metallicLeft/Right Combination Type---Up to 2.834Large Nut, Screw SetA-312-3-H00601The clasp is sold separately
1 Piece(s)Available

8 Days or more

A-312-3, A-312-CY-3, A-1312-3(HL-30)Handle keyZinc Alloy (ZDC)Satin chrome plating--952028----00605-

Loading...

  1. 1

Additional Products in this Category

Tech Support