(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Auto Return Handle with Trigger Embedded Plate Type A-505

Auto Return Handle with Trigger Embedded Plate Type A-505
  • Volume Discount

•Application: Special purpose truck, Construction machine, Container, Vibration equipment
•Full Length (mm): 200
•Overall width (mm): 200
•Full Height (mm): 99.5
•Accessory: 2 keys, Screw for loosening prevention of large nut

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-505-L
A-505-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Product Code
1 Piece(s)Available

13 Days or more

For Left Opening01194
1 Piece(s)Available

13 Days or more

Right Opening Used01195

Loading...

  1. 1

Basic Information

Application Special purpose truck, Construction machine, Container, Vibration equipment Types Handle body Material Mounting base: Stainless steel plate (SUS304)/Handle: Zinc alloy (ZDC)
Finish Handle: Chrome plating (MZCr) Number of Keys R0220 Full Length(mm) 200
Overall width(mm) 200 Full height(mm) 99.5 Accessory 2 keys, Screw for loosening prevention of large nut

Additional Products in this Category

Tech Support