(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Doors of boxes, Inspection door
•Plate Thickness (mm): Up to 6
•O.D. (mm): 37
•Accessory: Large nut
•Compatible Knob: 0061-H, 0062-H
Part Number
Configured Part Number is shown.
A-63
Application | Doors of boxes, Inspection door | Types | Lock main body | Material | Zinc Alloy (ZDC) |
---|---|---|---|---|---|
Finish | Satin Nickel Chrome Plating (MZCr) | Selfishly | Left/Right Combination Type | Plate Thickness(mm) | Up to 6 |
O.D.(mm) | 37 | Accessory | Large nut | Applicable Knobs | 0061-H, 0062-H |
Product Code | 01209 |
Please check the type/dimensions/specifications of the part A-63 in the Latch Type Lock Handle, A-63 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy