(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Line Handle 2 Model A-16 (Part Numbers)

Line Handle 2 Model A-16
  • Volume Discount

•Application: Switchboard, Control Panel
•Plate Thickness (mm): Up to 2.5
•Accessory: Large Nut, Screw Set
•Type: Handle body
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-16-1
A-16-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

933445.500065
1 Piece(s)Available

8 Days or more

743041.500066

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Plate Thickness(mm) Up to 2.5 Accessory Large Nut, Screw Set
Note The clasp is sold separately

Additional Products in this Category

Tech Support