(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lock Handle A-14-H

Lock Handle A-14-H
  • Volume Discount

•Application: A-14
•Full Length (mm): 48
•Overall width (mm): 50
•Full Height (mm): 9
•Type: Handle key

PDF

Part Number

Configured Part Number is shown.

A-14-H

 
Part Number
A-14-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Application A-14 Types Handle key Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Full Length(mm) 48 Overall width(mm) 50
Full height(mm) 9 Product Code 62

Please check the type/dimensions/specifications of the part A-14-H in the Lock Handle A-14-H series.

Additional Products in this Category

Tech Support