(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Waterproof Lock Handle A-310-5

Compact Waterproof Lock Handle A-310-5
  • Volume Discount

•Full Length (mm): 60.7
•Overall width (mm): 12
•Full Height (mm): 23.3
•Plate Thickness (mm): Up to 3
•O.D. (mm): 20

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-310-5
A-310-5H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code
1 Piece(s)Available

13 Days or more

-Small control panel, Small cabinetLock main bodyLeft/Right Combination Type---Up to 320Large nut, ClaspA-310-5H01959
1 Piece(s)Available

12 Days or more

10A-310-5Handle key-60.71223.3----01960

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Finish Chrome Plating (MZCr)

Additional Products in this Category

Tech Support