(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Lock Handle, A-172

Waterproof Lock Handle, A-172
  • Volume Discount

•Application: Switchboard, Control Panel
•Accessory: Large Nut, Screw Set
•Compatible Knob: A-172-H
•Type: Lock main body
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-172-1-L
A-172-1-R
A-172-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Selfishly Plate Thickness
(mm)
O.D.
(mm)
Product Code
1 Piece(s)Available

8 Days or more

For Left SideUp to 96001207
1 Piece(s)Available

8 Days or more

For Right SideUp to 96000374
1 Piece(s)Available

8 Days or more

Left/Right Combination TypeUp to 11.53200375

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Lock main body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Accessory Large Nut, Screw Set Applicable Knobs A-172-H
Note The clasp is sold separately

Additional Products in this Category

Tech Support