(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Key Hole Fastener C-1228

Stainless Steel Key Hole Fastener C-1228
  • Volume Discount

•Overall width (mm): 60
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392
•Full Length (mm): 120

PDF

Part Number

Configured Part Number is shown.

C-1228

 
Part Number
C-1228
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 392 Full Length(mm) 120 Overall width(mm) 60
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20925

Please check the type/dimensions/specifications of the part C-1228 in the Stainless Steel Key Hole Fastener C-1228 series.

Additional Products in this Category

Tech Support