(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hatch Clip with Key Hole C-1297

Stainless Steel Hatch Clip with Key Hole C-1297
  • Volume Discount

•Material: Stainless Steel Casting
•Surface Finish: Electrolytic Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1297-A-2-1
C-1297-A-4-1
C-1297-A-6-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

11 Days or more

1445721978
1 Piece(s)Available

12 Days or more

1013721980
1 Piece(s)Available

8 Days or more

693721982

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Surface Finish Electrolytic Polishing

Additional Products in this Category

Tech Support