(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Turning Fastener C-1238-13

Stainless Steel Turning Fastener C-1238-13
  • Volume Discount

•Overall width (mm): 70
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Full Length (mm): 117
•Product Code: 22818

PDF

Part Number

Configured Part Number is shown.

C-1238-13

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Full Length(mm)117Overall width(mm)70
MaterialCold rolled stainless steel plateSurface FinishBarrel Grinding
Product Code22818RoHS10
Part Number
C-1238-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Basic Information

Full Length(mm) 117 Overall width(mm) 70 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding Product Code 22818

Please check the type/dimensions/specifications of the part C-1238-13 in the Stainless Steel Turning Fastener C-1238-13 series.

Additional Products in this Category

Tech Support