(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
Part Number
Configured Part Number is shown.
C-1148-2
Tension Load(N) | 19 | Overall width(mm) | 26 | Main Body Overall Length(mm) | 40 |
---|---|---|---|---|---|
Main Body Width(mm) | 16 | Material | Cold rolled stainless steel plate | Surface Finish | Barrel Grinding |
Product Code | 20855 |
Please check the type/dimensions/specifications of the part C-1148-2 in the Stainless Steel, Spring Snap Lock C-1148 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy