(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Super Clamp Type 3 C-1139

Stainless Steel Super Clamp Type 3 C-1139
  • Volume Discount

•Overall width (mm): 48
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1139-1
C-1139-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Method Full Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10Flat Mount8720843
1 Piece(s)Available

8 Days or more

10Corner Mount9720844

Loading...

  1. 1

Basic Information

Tension Load(N) 294 Overall width(mm) 48 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support