(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Turning Fastener C-1238-4

Stainless Steel Turning Fastener C-1238-4
  • Volume Discount

•Overall width (mm): 38
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 196
•Full Length (mm): 60

PDF

Part Number

Configured Part Number is shown.

C-1238-4

 
Part Number
C-1238-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 196 Full Length(mm) 60 Overall width(mm) 38
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20954

Please check the type/dimensions/specifications of the part C-1238-4 in the Stainless Steel Turning Fastener C-1238-4 series.

Additional Products in this Category

Tech Support