(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Lever Fastener C-1506

Stainless Steel Lever Fastener C-1506
  • Volume Discount

•Main Body Overall Length (mm): 107
•Main Body Width (mm): 35
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

C-1506

 
Part Number
C-1506
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Tension Load(N) 294 Main Body Overall Length(mm) 107 Main Body Width(mm) 35
Material Stainless Steel Plate Surface Finish Barrel Grinding Product Code 21332

Please check the type/dimensions/specifications of the part C-1506 in the Stainless Steel Lever Fastener C-1506 series.

Additional Products in this Category

Tech Support