(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Super Clamp Type 1 C-1137

Stainless Steel Super Clamp Type 1 C-1137
  • Volume Discount

•Overall width (mm): 48
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 196
•Full Length (mm): 107

PDF

Part Number

Configured Part Number is shown.

C-1137

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tension Load(N)196Full Length(mm)107
Overall width(mm)48MaterialCold rolled stainless steel plate
Surface FinishBarrel GrindingProduct Code20842
Part Number
C-1137
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Tension Load(N) 196 Full Length(mm) 107 Overall width(mm) 48
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20842

Please check the type/dimensions/specifications of the part C-1137 in the Stainless Steel Super Clamp Type 1 C-1137 series.

Additional Products in this Category

Tech Support