(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Snap Fastener C-1146

Stainless Steel Snap Fastener C-1146
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

Part Number
C-1146-1
C-1146-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Tension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

52656022.520850
1 Piece(s)Available

8 Days or more

2455401620851
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tension Load
(N)
Overall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support