(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, One-Touch, Fastener C-1017

Stainless Steel, One-Touch, Fastener C-1017
  • Volume Discount

•Overall width (mm): 36
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1017-A
C-1017-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1034.522820
1 Piece(s)Available

12 Days or more

1027.522821

Loading...

  1. 1

Basic Information

Overall width(mm) 36 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support