(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Snap Lock C-1145 (Part Numbers)

Stainless Steel. Snap Lock C-1145
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 39

PDF

Part Number

Configured Part Number is shown.

Part Number
C-1145-1
C-1145-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

1039602320848
1 Piece(s)Available

8 Days or more

1032411620849
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall width
(mm)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

Loading...

  1. 1

Basic Information

Tension Load(N) 39 Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support