(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hard Turn Catch Clip C-1119

Stainless Steel Hard Turn Catch Clip C-1119
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

Part Number
C-1119-1
C-1119-2
C-1119-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tension Load
(N)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

127643420836
1 Piece(s)Available

12 Days or more

98502820837
1 Piece(s)Available

15 Days or more

98462620838
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tension Load
(N)
Main Body Overall Length
(mm)
Main Body Width
(mm)
Product Code

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support