(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Adjustable. Fastener C-1222N

Stainless Steel. Adjustable. Fastener C-1222N
  • Volume Discount

•Main Body Overall Length (mm): 120
•Main Body Width (mm): 25
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 588

PDF

Part Number

Configured Part Number is shown.

C-1222N

 
Part Number
C-1222N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 588 Main Body Overall Length(mm) 120 Main Body Width(mm) 25
Material Cold rolled stainless steel plate Surface Finish Barrel Grinding Product Code 20915

Please check the type/dimensions/specifications of the part C-1222N in the Stainless Steel. Adjustable. Fastener C-1222N series.

Additional Products in this Category

Tech Support