(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Hook-Type, Adjustable Fastener C-1230

Stainless Steel, Hook-Type, Adjustable Fastener C-1230
  • Volume Discount

•Overall width (mm): 18
•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding
•Tension Load (n): 392

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1230-1
C-1230-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Full Length
(mm)
Product Code
1 Piece(s)Available

8 Days or more

10Screw Adjustment Type9720931
1 Piece(s)Available

8 Days or more

10Spring Built-in Type8720933

Loading...

  1. 1

Basic Information

Tension Load(N) 392 Overall width(mm) 18 Material Cold rolled stainless steel plate
Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support