(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel, Adjustable, Fastener C-1266

Stainless Steel, Adjustable, Fastener C-1266
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Electrolytic Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1266-1
C-1266-2
C-1266-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Overall Length
(mm)
Main Body Width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

101155021337
1 Piece(s)Available

8 Days or more

10853721338
1 Piece(s)Available

8 Days or more

10652821339

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Electrolytic Polishing

Additional Products in this Category

Tech Support