(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Hook Type Adjustable Fastener C-1232

Stainless Steel Hook Type Adjustable Fastener C-1232
  • Volume Discount

•Material: Cold rolled stainless steel plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-1232-1
C-1232-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Tension Load
(N)
Full Length
(mm)
Overall width
(mm)
Product Code
1 Piece(s)Available

8 Days or more

2941575120943
1 Piece(s)Available

8 Days or more

1961304020945

Loading...

  1. 1

Basic Information

Material Cold rolled stainless steel plate Surface Finish Barrel Grinding

Additional Products in this Category

Tech Support