(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Handle - Serie AP-313.

Handle - Serie AP-313.
  • Volume Discount

Thanks to its geometry, it is easy to grip. It has plugs to hide the mounting holes. Made of elastomer.

PDF

Part Number

Configured Part Number is shown.

AP-313-BLACK

 
Part Number
AP-313-BLACK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function No Main Body Material Elastomer
Main Body, Surface Treatment No Mounting Method Round hole Pitch P(mm) 90
Standard Color Black Product CD 01962

Please check the type/dimensions/specifications of the part AP-313-BLACK in the Handle - Serie AP-313. series.

Additional Products in this Category

Tech Support