(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Type L, cantilevered.

Handles - Type L, cantilevered.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Spec Change

Cantilever Pull Handles having a cap intended to hide screws and excellent in appearance

  • inCAD Components
Cantilever Handles - Aluminum Type:Related Image
・Materials
TypeHandlesCap
[ M ]Material[ S ]Surface Treatment[ M ]Material
HHKPGlass Fiber Reinforced Nylon
(Mat Black)
-Nylon 6
(Mat Black)
HHKAAluminum Casting Alloy 383.0Baked Finish
(Silver)
Nylon 6
(Mat Gray)

Specifications

Part Number
UPCFAN90
HHKP100
UPCDG132
Part NumberHhARCLrLcDPKAllowable Load (N)Mass (g)
TypeLHHKPHHKAHHKPHHKA
HHKP (Plastic)
HHKA (Aluminum)
80291816365324126602001528
100351920486428128903202956
14750.53029611963819915050078170

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HHKA80
HHKA100
HHKA147
HHKP80
HHKP100
HHKP147
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Load
(N)
Surface Treatment Grip thickness
(mm)
Full height
(mm)
Long Side Dimension (L1)
(mm)
1 Piece(s)Available

8 Days or more

10200Baked Paint162980
1 Piece(s)Available

Same day

Stock

10320Baked Paint2035100
1 Piece(s)Available

8 Days or more

10500Baked Paint2950.5147
1 Piece(s)Available

Same day

Stock

1060No162980
1 Piece(s)Available

Same day

Stock

1090No2035100
1 Piece(s)Available

Same day

Stock

10150No2950.5147

Loading...

  1. 1

Example

Cantilever Handles - Aluminum Type:Related Image
 

Basic Information

Surfaced Type Category L-Shaped Additional Function Others Mounting Method Round hole

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.