(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-282.

Handle - Serie A-282.
  • Volume Discount

Large recessed handles. Ideal for large containers, vehicles with special equipment. Mounting method: countersunk holes. Made of cold rolled steel with resin coating. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-282-2
A-282-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSt2
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1026.503266
1 Piece(s)Available

8 Days or more

102501942

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function No Main Body Material Cold rolled steel plate (SPC)
Main Body, Surface Treatment Others Mounting Method Round hole Standard Color Black

Additional Products in this Category

Tech Support