(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Type 1. Serie AP-2.

Handle - Type 1. Serie AP-2.
  • Volume Discount

Curved U-type handles. Available in ivory, black or gray. Made of ABS resin alloy with brass thread insert. Mounting method: internal thread.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-2-BLACK
AP-2-GRAY
AP-2-IVORY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStandard Color Product CD
1 Piece(s)Available

Same day

Stock

-Black00003
1 Piece(s)Available

Same day

Stock

10Gray00004
1 Piece(s)Available

Same day

Stock

-Ivory00005

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category Arch Model Additional Function No
Applied Load(N) 245 Main Body Material ABS Alloy Main Body, Surface Treatment No
Mounting Method Female Screw Pitch P(mm) 90 Pitch(mm) 90
Height(mm) 32 Grip(mm) 12

Additional Products in this Category

Tech Support