(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Handle recessed into the floor. It has a concave surface which allows to keep the handle at floor level to avoid accidents. Mounting method: countersunk holes. Manufactured in 304 stainless steel.
Part Number
Configured Part Number is shown.
A-1078
Main Body Type | [For Floor Hatch] Floor Hatch | Additional Function | Folding type / Storage Shape |
---|---|---|---|
Applied Load(N) | 147 | Main Body Material | [Stainless Steel] Stainless Steel Plate (304 Stainless Steel) |
Main Body, Surface Treatment | [Brushed Finish] Brushed Finish | Mounting Method | Round hole |
Product CD | 03370 | RoHS | 10 |
Main Body Type | Floor Hatch | Additional Function | Folding type / Storage Shape | Applied Load(N) | 147 |
---|---|---|---|---|---|
Main Body Material | Stainless Steel Plate (304 Stainless Steel) | Main Body, Surface Treatment | Brushed Finish | Mounting Method | Round hole |
Product CD | 03370 |
Please check the type/dimensions/specifications of the part A-1078 in the Handle - Serie A-1078. series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy