(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie A-1282-CC.

Handle - Serie A-1282-CC.
  • Volume Discount

Corrosion resistant recessed handle. Ideal for containers, refrigerated boxes and kitchen equipment. Mounting method: riveting or welding.

PDF

Part Number

Configured Part Number is shown.

A-1282-CC

 
Part Number
A-1282-CC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main Body Type Trunk Shape Additional Function No Main Body Material Stainless Steel Plate (304 Stainless Steel)
Main Body, Surface Treatment No Mounting Method Weld-On Pitch P(mm) 140
Product CD 03073

Please check the type/dimensions/specifications of the part A-1282-CC in the Handle - Serie A-1282-CC. series.

Additional Products in this Category

Tech Support