(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-145.

Handle - Serie AP-145.
  • Volume Discount

Retractable handle. Spring loaded to expand when handle is in use or retract when not in use. Mounting method: through holes. Manufactured in PVC.

PDF

Part Number

Configured Part Number is shown.

AP-145

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Main Body Type[Special Shape] Special TypeAdditional FunctionFolding type
Main Body MaterialPolyvinyl ChlorideMain Body, Surface TreatmentNo
Mounting MethodRound holePitch(mm)125
Height(mm)17Grip(mm)16
Product CD00327 - -
Part Number
AP-145
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Main Body Type Special Type Additional Function Folding type Main Body Material Polyvinyl Chloride
Main Body, Surface Treatment No Mounting Method Round hole Pitch(mm) 125
Height(mm) 17 Grip(mm) 16 Product CD 00327

Please check the type/dimensions/specifications of the part AP-145 in the Handle - Serie AP-145. series.

Additional Products in this Category

Tech Support