(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-291.

Handle - Serie AP-291.
  • Volume Discount

Retractable handle keeps the grip hole closed when not in use. Made of ABS resin alloy. Mounting method: external thread. Includes installation hardware.

PDF

Part Number

Configured Part Number is shown.

Part Number
AP-291-1
AP-291-2
AP-291-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPanel Mounting Dimensions P1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

106501533
1 Piece(s)Available

8 Days or more

103801534
1 Piece(s)Available

8 Days or more

103201535
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPanel Mounting Dimensions P1
(mm)
Product CD

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Additional Function No Main Body Material ABS Alloy
Main Body, Surface Treatment No Mounting Method Male Screw

Additional Products in this Category

Tech Support