(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-1892-2-A.

Handle - Serie A-1892-2-A.
  • Volume Discount

Symmetrical recessed handle for easy opening and closing. Offers corrosion resistance. Mounting method: countersunk holes. Made of 304 stainless steel.

PDF

Part Number

Configured Part Number is shown.

A-1892-2-A

 
Part Number
A-1892-2-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Main Body Material Stainless Steel Plate (304 Stainless Steel) Main Body, Surface Treatment Brushed Finish
Mounting Method Round hole Pitch P(mm) 110 Product CD 04366

Please check the type/dimensions/specifications of the part A-1892-2-A in the Handle - Serie A-1892-2-A. series.

Additional Products in this Category

Tech Support