(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-5-A.

Handles - Serie A-5-A.
  • Volume Discount

Curved box handles. Made of zinc alloy. Includes installation accessories. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-5-A-0
A-5-A-1
A-5-A-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Height H
(mm)
W1
(mm)
Product CD
1 Piece(s)Available

8 Days or more

-138202501864
1 Piece(s)Available

8 Days or more

-106182201865
1 Piece(s)Available

8 Days or more

1075162001866

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function No Main Body Material Zinc Alloy (ZDC)
Main Body, Surface Treatment Baked Paint Mounting Method Male Screw

Additional Products in this Category

Tech Support