(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - Serie A-41-L.

Handles - Serie A-41-L.
  • Volume Discount

U-type handles. It has a satin finish, which gives an aesthetic appearance. Made of extruded aluminum. Mounting method: internal thread. Selectable length.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-41-L-15
A-41-L-20
A-41-L-25
A-41-L-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Pitch P
(mm)
Product CD
1 Piece(s)Available

8 Days or more

15001477
1 Piece(s)Available

8 Days or more

20001478
1 Piece(s)Available

8 Days or more

25001479
1 Piece(s)Available

8 Days or more

30001480

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Aluminum Alloy Main Body, Surface Treatment Baked Paint
Mounting Method Female Screw Handle Cross Sectional Shape Others Height(mm) 57
Grip(mm) 26

Additional Products in this Category

Tech Support